Additional Surge Protection Devices

AutomationDirect has extended its offering of surge protection devices to include Mersen’s Surge-Trap® Type 1 STXR series. With its small, compact design and line or load installation flexibility, the series is the perfect fit for branch panel and/or individual equipment protection.

The one-piece device requires no assembly and can be used at the machine or the main panel to protect equipment from downtime and/or damage associated with power spikes and surges.

Available in 120-600VAC models and a 200kA short-circuit current rating, these devices are ideal for use in ANSI/UL Type 1 or 2 SPD installations, such as AC distribution, power supplies, drive protection, fire alarms, control panels, and more.

Designed with industry-leading Mersen TPMOV® technology, the STXR series provides up to seven modes of protection. Additional features include an LED status indicator, ¾-inch knockouts with three-foot leads for easy installation, and a NEMA 4X enclosure for outdoor or indoor use; an optional mounting bracket is available for surface mount applications

Starting at $98.00, the STXR series surge protection devices are UL and CSA approved.

Learn more by clicking here

 
 

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of February 8, 2017. Check website for most current prices

 

 
© 2015 Library at AutomationDirect.com
Owned and Operated by AutomationDirect.com