New ProductNewsPress ReleasesPress Releases

AutomationDirect Adds Basic and Advanced Function Safety Light Curtains

AutomationDirect offers Datalogic safety light curtains in basic and advanced function models. With 14mm and 30mm resolution styles, the SG4-series safety curtains provide finger and hand protection, as well as product/machine safety where risks cannot be eliminated by machine design and the process might require open and frequent access.

Datalogic safety light curtainsSG4 basic function models feature protected heights from 150 to 900 mm and operating distances of up to 7 meters (14mm resolution) or 300 to 1800 mm with up to 20 meters operational distance (30mm resolution), selectable external device monitoring and more.

The SG4 advanced models feature zero dead zone, selectable operating distance, integrated muting and blanking functions, advanced configuration mode through included GUI software and more.

All Datalogic safety light curtains include both sender and receiver, are IP65 rated and have Type 4 and Cat 4 PL e safety ratings. Backed with a one-year warranty, SG4 basic models prices start at $471.00 and advanced models start at $752.00. All models are CE, RoHs and REACH compliant and cULus approved.

Click here, to learn more about safety light curtains and accessories. [hozbreak]Learn more about Datalogic safety light curtains[hozbreak]

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.