New ProductNewsPress ReleasesPress Releases

AutomationDirect adds Do-more T1H Stackable PLCs

Cumming, GA — October 30, 2013  AutomationDirect has released the latest addition to its PLC offerings, the Do-more T1H Series PLC. This new PLC series offers features and performance of high-end PLCs for an economical price.

Using the proven Terminator field I/O hardware as a platform, the Do-more T1H PLC supports stackable base units, discrete and analog I/O modules. The T1H CPUs high processor speeds not only decrease program execution time, but also allow the CPUs to support Ethernet connectivity and custom communication protocols as built-in functions.

T1H Stackable PLCs

A Do-more T1H CPU supports up to 256 I/O points in three stackable rows. The I/O Configuration window performs full auto-discovery of all I/O modules in the local drop, simplifying system configuration.

For larger applications, Ethernet-based remote I/O can be connected for hundreds of additional points.

T1H series CPUs reduce system cost and space by including embedded communications ports. The T1H-DM1 CPU with one serial and one USB port sells for $359; the T1H-DM1E CPU adds an embedded Ethernet port, for just $459.

The T1H series CPUs are programmed using Do-more Designer software, version 1.2.1 or later, and can be downloaded free of charge. The Do-more T1H PLC provides an advanced instruction set to reduce programming time, superior memory mapping to improve data management, and data structures to simplify initial programming and long-term software maintenance.

Do-more Designer’s built-in simulator creates a virtual PLC so logic can be tested without a PLC present. The tool simulates discrete and analog I/O, with access to timers, counters and control bits, as well as the PID function.

For more information, please visit: www.automationdirect.com/do-more-plc.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor control, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact: 
Tina Gable
Phone: 678-455-1730
Email: tgable@automationdirect.com