New ProductNewsPress ReleasesPress Releases

AutomationDirect adds more WERMA visual signal devices

Cumming, GA — October 16, 2013  AutomationDirect now offers WERMA 115V AC/DC and 24V AC/DC optical beacon lights in additional sizes and mounting styles for use on control enclosures.

WERMA 57/58mm signal beacons are available in surface, bracket, and tube-mount styles. They are available in permanent incandescent, permanent LED and flashing Xenon models in red, green, yellow, clear and blue with either short or tall lens options. Prices for 57/58mm beacons start at $15.

werma-beacons_300

Added 75 mm diameter beacon lights are available in surface and bracket mount styles with permanent incandescent, LED and Xenon flashing options. Prices for 75mm beacons start at $29.

Also added are 98mm diameter beacon lights in permanent LED models, flashing Xenon and permanent incandescent models, as well as EVS (Enhanced Visibility System) flashing LED and rotating models. Depending on model, 98mm surface mount beacons are available in red, green, yellow, clear or blue. Prices for 98mm beacons start at $35.

New WERMA FlatSIGN signal lights are industrial signal columns with red, yellow, and green LEDs and a 160-degree viewing angle. Designed for wall-mount installation, FlatSIGNs are equipped with DIP switch-selectable permanent or blinking settings. DC models feature eight DIP switch-selectable audible alert tones; AC models provide continuous audible alert tone. FlatSIGN signal lights start at $132.

WERMA beacon and flat signal devices are backed with a two-year warranty.

See the full line of WERMA optical beacon lights and accessories at: www.automationdirect.com/signal-devices.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor control, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.