New ProductNewsPress ReleasesPress Releases

AutomationDirect Adds NFPA Cushioned Pneumatic Air Cylinders

Cumming, GA — September 18, 2013  AutomationDirect’s NITRA® pneumatic product line now includes D-Series double-acting heavy-duty air cylinders ideal for use where abusive conditions exist. These pneumatic air cylinders have a 250 psi operating pressure and are interchangeable with other popular brands. New models are now available with adjustable cushions to provide end-of-stroke deceleration at both ends.

NPFA-cushioned-cylinders_pr_300

All D-Series cylinders are constructed with high-quality aluminum components and a magnetic piston fitted with a PTFE wear band; all cylinders can be used along with solid state or reed switches for rod position sensing.

The series includes bore sizes from 1-1/2 inch to four inches and stroke lengths from one inch to 24 inches to meet a broad range of applications. Models feature flange, rear clevis and rear pivot, side, and rod clevis mounting options.

Prices for NITRA D-series cushioned air cylinders start at $164.

The complete line of NITRA D-series cylinders can be seen by visiting:
www.automationdirect.com/air-cylinders-NFPA .

To see the full line of NITRA pneumatic cylinder products, go to: www.automationdirect.com/air-cylinders.

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor control, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.