New ProductNewsPress ReleasesPress Releases

AutomationDirect expands RHINO® line of DC Power Supplies

RHINO PSB series DIN rail mount single-phase and three-phase input power supplies with IP20-rated terminals offer high performance and reliability and are perfect for applications that require a basic DC voltage power supply. Plus our RHINO PSB series power supplies are backed by a three year warranty.

The series features rugged plastic or aluminum housings and output status LED indicators as well as overload, overvoltage and thermal protection. Five new models are approved for Class I, Div. 2 hazardous locations and one new unit is UL 1310 recognized (NEC Class 2). DIN Rail mount 12, 24 and 48 VDC output, 85-264 VAC/ 120-375 VDC single phase input voltage power supplies are available starting at $21.50. Three-phase, 320-600 VAC input versions, starting at $59, are available with 24 VDC outputs from 60 to 960 Watts. RHINO PSB series redundancy modules (from $35) help prevent costly downtime due to power supply failure, and a new buffer module ($149) is a cost-effective alternative to battery-based backup systems.

For more information, visit: www.automationdirect.com/dc-power-supplies.

[hozbreak]

About AutomationDirect: In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor control, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact: 
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com