New ProductNewsPress ReleasesPress Releases

C-more Widescreen Touch Panel Added

AutomationDirect’s C-more EA9 series of touch screen HMIs now includes 7-inch widescreen TFT models. These WVGA panels fit the same enclosure cutout as the EA9-T6CL panels and are direct replacements with larger screen area (800 x 480 pixels).

The C-more 7-inch widescreen touch panels, starting at $465.00, are equipped with 800 MHz CPUs, 64k colors, and reliable 50,000-hour non-replaceable backlights.

c-more-7inch-panels-5x7Hardware options include three serial ports plus one 10/100BaseT Ethernet port on the full-featured EA9-T7CL model, one serial port plus one 10/100BaseT Ethernet port on the basic EA9-T7CL-R model, two USB 2.0 ports (one type A, and one type B), and one slot for SD memory card. An audio output port, when attached to an amplifier and speaker(s), can play warning sounds or pre-recorded messages (full-featured model only). All touch panels are 12-24 VDC powered; an optional attachable AC power adapter is available to power the panels from a 100-240 VAC 50/60 Hz voltage source.

All models are NEMA 4/4X and IP65 rated (when installed properly; for indoor use only) and are programmed using the EA9-PGMSW programming software, priced at $99.

For more information, click here.

To learn more about operator interface, click here.c-more-widescreen-cta-600x190

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.   

*Prices as of December 14, 2016. Check website for most current prices