February 2, 2020 – Intended for the user who doesn’t require a built-in HMI display, needs a larger display, or would rather strictly use the C-more mobile app, the C-more® EA9 series remote (headless) HMI unit provides all the functionality of an EA9 touch panel without the extra cost of a touchscreen interface. The headless…
DataMax Extreme® Industrial Profinet cables are a two-pair shielded construction with 22AWG twisted pair conductors and 7/30 stranded tinned copper with color coded high-density polyethylene insulation. Shielded constructions include both a tinned copper braid shield and aluminized polyester foil overall shield. The cable’s outer jacket is pressure extruded Thermoplastic Elastomer (TPE) with excellent moisture, chemical,…
New compact soft starters and micro VFD drives have been added to the AutomationDirect motor controls lineup which encompasses simple manual controllers, motor contactors and starters, drives and soft starters. WEG SSW05 and SSW07 soft starters are compact, fully digital soft starters with state-of-the-art DSP (Digital Signal Processor) controller designed to provide great performance on…
DW Series round metal inductive proximity sensors with analog outputs are now available from AutomationDirect in 8mm, 12mm, 18mm and 30mm cylindrical sizes. These reliable DC-powered (10-30V or 15-30V) threaded-barrel sensors are IP67 rated and are available with 2m pigtail cable or quick-disconnect. 8mm analog inductive proximity sensors detect the presence of ferrous metal objects…
ProSense® FG1 Series mechanical variable area flow meters provide visual indication of flow rate for water or petroleum-based fluids. These meters provide +/-5% full scale accuracy and a repeatability of +/-1%, important for cyclical applications requiring consistent readings. Two adjustable flow limit pointers are available to provide preset indication of high, low, or normal flow…
VFD-SC series VFD (Variable Frequency Drive) / Servo cable offers 4 conductors, available in 16 AWG to 10 AWG gauges, plus a foil-shielded signal pair. The VFD-SC series is the same high-quality cable as the standard VFD-C series; the addition of the shielded 16AWG signal pair allows the cable to be used with motors and…
The new IronHorse® HBR series of helical bevel gearboxes combines the helical gearset with a bevel gearset to create an output that is perpendicular to the input. All HBR series gearboxes are hollow shaft output and accept double or single shafts. Dual and single output shaft kits are available. Helical gears offer a smoother, quieter…
Leadshine Technology is an industry leading motion control supplier offering high value steppers that are simple, easy to use, long-lasting, and reliable at very affordable prices. Leadshine factories are ISO9001 certified. These high-qualiity, 2-phase, digital stepper drives offer a basic feature set at an unbeatable value. Leadshine 2-phase digital micro-stepping drives with micro-stepping motor movement…
AutomationDirect has added a high voltage AC drive and compatible high torque motors to its stepping system motion control product offering. The AC stepper drive is powered from 90 to 240VAC and is intended for use with step motors designed to handle a high bus voltage of 340VDC. MTRAC motors are specially designed to work…
The new AEP series of reinforced thermoplastic compact limit switches includes a variety of actuator types including metal plunger, side rotary lever, adjustable lever, rod actuator, and 360-degree spring actuator. These compact-sized plastic limit switches have standard U.S. 25mm mounting hole spacing; housings are double-insulated and epoxy resin-filled, providing IEC IP67 protection. Contacts are Snap-action…