NewsPress ReleasesPress Releases

Design Improvements for AutomationDirect’s Line of Bryant Watertight Wiring Devices

New design improvements have been made to AutomationDirect’s offering of Bryant watertight products to provide additional water ingress protection.

Bryant Watertight Wiring DevicesNewly offered are ten plugs ranging from 125VAC/15A to 480VAC/30A, 2-pole / 3-wire and 3-pole / 4-wire; ten corresponding connectors for plugs; and a portable outlet box and two covers. These new products are a one for one replacement of currently offered watertight plugs, connectors and accessories.

Design improvements include a new cone seal that prevents water from accumulating at the cable entrance; rugged PBT (Polybutylene terephthalate) interiors provide excellent resistance to moisture and temperature; and a new Gotcha® ring and collapsible bushing design provides superior strain relief.

Bryant watertight plugs and connectors start at $14.00 and are recommended where moisture exists or frequent washdown occurs. The watertight components have high-visibility yellow thermoplastic elastomer housings and a tongue and groove plug to connector sealing system for optimum protection.

Bryant watertight components meet NEC requirements for “Wet & Damp Locations”, are NEMA 4, 4X, 6, and 6P, IP65, IP66, IP67 rated, and UL listed and CSA certified.

For more information, visit: www.automationdirect.com/watertight-wiring-devices

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of March 22th, 2017. Check website for most current prices