IronHorse Helical Gearboxes

AutomationDirect’s IronHorse line of motor products now includes helical gearboxes which provide quiet startup and smooth operation in applications such as conveyors, packaging machines, rotary tables, and more. Designed for use with 1Hp to 20Hp electric motors, IronHorse gearboxes reduce output speed while increasing torque.

IronHorse Helical GearboxesIronHorse Helical gearboxes feature C-face and TC-face inputs, inline outputs, and are available in five frame sizes ranging from 56C up to 254/6TC with six nominal ratios of 5:1 to 60:1. Manufactured in an ISO9001-certified plant, the gearboxes are constructed of FC-20 cast iron one-piece housings, and feature a carbon steel shaft protected with shaft sleeves, as well as heat-treated and ground high-strength steel gears. An interior channel guides oil to directly and constantly lubricate heavy-duty bearings on the output shaft; double-lipped embedded oil seals prevent leakage. Mountable in most directions, the universally interchangeable compact design ensures easy OEM replacement.

IronHorse helical gearbox prices start at $360.00.

Click here, to learn more. 

 
Learn more about IronHorse Helical Gearboxes
 

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of June 2, 2016. Check website for most current prices

 
© 2015 Library at AutomationDirect.com
Owned and Operated by AutomationDirect.com