IronHorse® Shaft Mount Gearboxes added by AutomationDirect

New IronHorse Shaft Mount Gearboxes (speed reducers) from AutomationDirect feature shafts and gears manufactured from the highest grade steel, case hardened and precision ground to AGMA standards for long lasting durability.

The gearbox shafts have reinforced double lip seals to protect against contamination and prevent oil from escaping; premium ball and tapered roller bearings provide smooth operation and lower noise. Extended gear centers ensure tooth contact and provide consistent operation. Bore type is tapered and bushing kits to fit most shaft sizes are sold separately. Housings are 100% cast iron to provide industrial grade protection for the life of the unit. These shaft mount gearboxes are available in 9:1, 15:1 and 25:1 gear ratios and in frame sizes from 2 to 5.

Shaft mount gearboxes dimensional drop-in for all major motor makes and are used for reducing output speed, increasing torque, changing drive direction, and/or running two loads from one motor in applications such as belt conveyors, screw conveyors, or material handling.
Available optional accessories include tapered bushing kits, screw conveyor flanges, screw conveyor drive shafts, belt guards, motor mounts, additional torque arms and backstop assemblies.

IronHorse Shaft Mount Gearboxes are priced from $616.00 with torque arm included and have a 1-year warranty.

Learn more by visiting: www.automationdirect.com/shaft-mount-gearboxes

 

 

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of June 28th, 2017. Check website for most current prices

 
© 2015 Library at AutomationDirect.com
Owned and Operated by AutomationDirect.com