Limit Alarm Modules Added

AutomationDirect’s new FC-series analog to relay limit alarm modules are field configurable for a variety of alarm and control applications. Modules are available with two or four SPDT relay outputs, can be powered by 24VAC or 24VDC and accept input signals of 0-15V, 0-30V, or 0-20mA.Limit Alarm Modules

Configuration and trip/release point programming is accomplished with DIP Switches, and a single programming pushbutton. LED’s provide indication of operating status and are used during the trip/release point programming. Starting at $89.00, modules can be 35mm DIN rail or side mounted. Also available are replacement terminal blocks in packages of 5 and 14.

 

Click here to learn more.

 

 
Learn more about our limit alarm modules
 

 

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

 

*Prices as of April 20, 2016. Check website for most current prices

 
© 2015 Library at AutomationDirect.com
Owned and Operated by AutomationDirect.com