New ProductNewsPress ReleasesPress Releases

Mechanical Pressure Switches Added to ProSense Line

Cumming, GA — June 26, 2013  AutomationDirect’s new ProSense MPS25 series mechanical pressure switches are designed for the toughest applications where conventional pressure switch designs are inadequate. These cost-effective switches feature an all welded 316 stainless steel sealed diaphragm actuator design (for up to 100 psi), or a direct-acting 316 stainless steel piston design with a Buna-N O-ring (for 200 to 7,500 psi).

ProSense mechanical switches

The rugged 316 stainless steel housing provides resistance to vibration and shock while providing reliable operation over a wide operating temperature range. Pressure ranges from vacuum to 7500 psig are available; all models include a 1/4-inch NPT process connection and a precision snap-acting SPDT, 3 Amp, mechanically-operated switch output.

Priced at $89, mechanical pressure switches are available with an integral six-foot cable with 1/2-inch NPT male conduit connector, or a DIN 175301-803C L-connector.

ProSense MPS25 series mechanical pressure switches are UL, CSA, CE and RoHS compliant and are backed with a three-year warranty. For more information, visit www.automationdirect.com/pressure-switches.

AutomationDirect sells over 13,000 feature-packed products through its Online Automation Superstore and 2,750-plus-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product.