Miniature Inductive Proximity Sensors

AutomationDirect’s miniature inductive proximity sensors are now available in sizes ranging from 4mm to 8mm and feature stainless steel shielded housings. Offered as NPN or PNP models and with normally-open or normally-closed outputs, sensors are available with standard sensing distances of 0.8mm or 1.5mm; MD Proximity Sensorsavailable extended distance models have either 1.5mm or 2mm sensing ranges.

The miniature sensors are IP67-rated, are equipped with a 360-degree-visible yellow output LED and come with built-in overload protection. Starting at $16.00, models are offered with an attached 2-meter axial cable or with an M8 connector; axial and right angle zinc-plated mounting brackets are also available for $1.00 each. The new miniature inductive proximity sensors are CE, RoHs and Reach compliant.

 

Learn more here.

 

Learn more about our proximity sensors

 

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

 

*Prices as of April 20, 2016. Check website for most current prices

 
© 2015 Library at AutomationDirect.com
Owned and Operated by AutomationDirect.com