New ProductNewsPress ReleasesPress Releases

More Wiring Accessories

Crimp Terminal Wiring Accessories

February 10, 2016 –  AutomationDirect has added a wide variety of wiring accessories including wire ferrules, disconnect terminals and crimp terminals. Available single and twin insulated wire ferrules are made of tin-plated copper. Single insulated ferrules, starting at $3.00 for a 100-pack, are designed to accommodate 20 to 1 gauge conductors; twin insulated ferrules, starting at $3.50 for a 100-pack, accommodate 20 to 6 gauge conductors.

Also available in 100-packs, starting at $7.50, crimp terminals include ring, fork and pin terminals, as well as butt connectors for 20 to 10 gauge conductors. Disconnect terminals for 20 to 10 gauge conductors are constructed from copper-enhanced PVC and brass. Offered in 100-packs starting at $6.50, disconnect terminals are available in male and female bullet, partially and fully insulated PVC female, partially insulated PVC male and partially insulated piggy back styles.

Four styles of crimping tools with two to five crimping positions have also been added with prices starting at $99.00.

Learn more about Z&F Wiring Accessories

Learn more about wiring accessories.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of February 10, 2016. Check website for most current prices