New ProductPress Releases

Polycarbonate Enclosures Now Available

AutomationDirect’s enclosure offering now includes Integra polycarbonate enclosures. The Impact series enclosures are lightweight, making them easier to carry and install. The polycarbonate enclosures feature high impact resistance of up to 900 inch-pounds, UV light resistance, and have a wide operating temperature range from minus 40 degrees F to 265 degrees F.

Polycarbonate EnclosuresAll Integra polycarbonate enclosures are NEMA 4X-rated; many models are watertight and saltwater resistant, earning them a NEMA 6P rating and making them marine friendly.

The Impact series wall mount, single-door enclosures, starting at $33.50, feature standard hinges for easy door removal, while permitting a full 225-degree door swing; models are available with clear or opaque lids. Additional features include: integrated mounting flanges molded into the enclosure for easier mounting and an integrated latch to provide a clean look and easy opening; extra interior mounting bosses on the rear wall (and lid of opaque enclosures) provide multiple mounting options for DIN-rail, back panels, or other components.

Back subpanels, dead front panels and swing-out panels in aluminum, PVC, and white powder coated steel finishes are also available, starting at $9.00; offered accessories include: DIN-rail kits, 10-piece screw packs, outdoor labyrinth vent, and pole mounting kits for 2-inch to 12-inch pole diameters.

Integra polycarbonate enclosures are UL approved, CE, RoHs, and REACH compliant.

Click here, to learn more.

To read more articles about enclosures and accessories, click here.

integra-poly-enclosure-cta-600x190

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of August 10, 2016. Check website for most current prices