MotorsNew ProductNewsPress ReleasesPress ReleasesProduct

Premium Efficiency IronHorse® AC Motors

Premium Efficiency IronHorse® AC Motors

January 25, 2017 – AutomationDirect’s IronHorse line of general purpose three-phase motors now includes the MTRP-series 56HC-frame premium efficiency motors available from 1 hp to 3 hp. The rolled steel motors  are available in 1800 and 3600 RPM models and feature 4:1 constant torque and 10:1 variable torque speed ranges, TEFC frames, cast aluminum end bells and removable mounting bases.

MTRP-series motors start at $142.00, meet RoHS and Low Voltage Directives, and are CSA and EU approved; available accessories include bases, junction boxes, fans, and fan shrouds.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of January 25, 2017. Check website for most current prices