This issue of Automation Notebook gives you snapshots of some of our latest products. Some of the products you’ll find include Flexible Portable Cord, ACME 3-Phase Encapsulated Transformers, Smaller Size Timing Belts and Pulleys, and IP69K Rated Pushbuttons. You’ll also find more Discrete and Analog I/O Modules For Productivity2000 PLCs, Thermistor Input Module for Terminator Field I/O and Do-more T1H Series PLCs and NEMA 182TC or 184TC Frame Marathon Motors. 

Cable Gland Fittings for Strain Relief and IP68 Ingress Protection

cable gland fittingsIP68-rated for dust and water ingress protection, Bimed cable glands are used in conjunction with cable and wiring throughout electrical instrumentation and automation system industries. They are also used as a sealing and termination device to ensure that the characteristics of the enclosure, which the cable enters, can be maintained adequately.

For technical information, click here.

To shop now, click here. [hozbreak]

Type SJOOW and Type SOOW Thermoset Rubber Jacketed Flexible Portable Cord

flexible portable cordAutomationDirect’s line of multi-conductor cables now includes additional 600V and 300V portable hard-usage service cord. Type SOOW and SJOOW portable cord is available in 18 to 10 AWG sizes and in 2, 3, or 4-wire configurations.

For technical information, click here.

To shop now, click here. [hozbreak]

ACME 3-Phase Encapsulated Transformers (UL / NEMA Rated)

encapsulated transformersAcme Electric’s dry-type encapsulated 3-phase NEMA 3R rated transformers are excellent for dust or lint-laden atmospheres and are suitable for indoor and outdoor use. These high-efficiency transformers are completely enclosed and feature a fully encapsulated core and coil, copper lead wire terminations, electrostatic shield and are fitted with grounding studs for use with non-metallic conduit.

For technical information, click here.

To shop now, click here. [hozbreak]

Self-Adjusting Crimping Tools 

self adjusting crimping toolsThese high-quality industrial wire crimping tools are perfect for a wide variety of electrical, electronic, and data connectors. The lightweight, compact, comfortable and self-adjusting tools are designed for crimping ferrules and wire end sleeves.

For technical information, click here.

To shop now, click here. [hozbreak]

Smaller Size Timing Belts and Pulleys for SureMotion Synchronous Drives

timing belts and pulleys New SureMotion® MXL (Mini Xtra Light) series timing belts and pulleys allow speed and torque change while connecting mechanically rotating components for small motor applications. SureMotion MXL series timing belts are 1/4-inch wide and have a 0.080-inch pitch.

For technical information, click here.

To shop now, click here. [hozbreak]

IP69K Rated Pushbuttons, Selector Switches and Indicator Lights

IP69K Rated Pushbuttons, Selector Switches and Indicator LightsSchmersal IP69K-rated pushbuttons, selector switches and indicator lights have special design features that make the devices suitable for food processing, pharmaceutical, and medical applications. With an ingress protection rating of IP69K, this Schmersal 22mm series is also suitable for marine applications, traffic systems, commercial vehicles, and for use in dusty and dirty environments.

For technical information, click here.

To shop now, click here. [hozbreak]

Modular Fuse Blocks for Class CC and Midget Fuses

modular fuse blocks New modular fuse blocks include Class CC and Midget fuse blocks, and a combination modular fuse block (for use with transformers). These fuse blocks have a fully modular snap together design and offer the flexibility of DIN rail or panel mounting for easier installation.

For technical information, click here.

To shop now, click here. [hozbreak]

Konnect-It® DIN-Rail Terminal Blocks Now Available In Convenient 25-Packs

Konnect-It DIN-Rail Terminal BlocksKonnect-It KN Series screw-type terminal blocks meet the demands of the industrial environment and are available in a variety of single-level, double-level, triple-level, sensor, mini, grounding, fuse holder and disconnect block types. Konnect-It terminal blocks and related components are economical and modular in design.

For technical information, click here.

To shop now, click here. [hozbreak]

More Discrete and Analog I/O Modules For Productivity2000® PLCs

Discrete and Analog I/O ModulesThe modular, rack-based Productivity 2000 PLC system now has 47 discrete and analog I/O modules providing over 400 local I/O points. With remote expansion, over 4,000 total I/O points are available. New AC and DC discrete I/O modules include 8-point, 100-120 AC input and output modules, 8 and 15-point, 3.3-24 VDC input and output modules and 32-point,12-24 VDC high-density DC input modules.

For technical information, click here.

To shop now, click here. [hozbreak]

Thermistor Input Module for Terminator Field  I/O and Do-more T1H Series PLCs

Thermistor Input ModuleThe T1F-16TMST ($399.00) is a 16-channel Thermistor input module with a temperature input range of -40° to 150° C (-40° to 300° F) and a resolution of +/- 0.1°C or °F. Thermistors have a very high sensitivity making them extremely responsive to changes in temperature.

For technical information, click here.

To shop now, click here. [hozbreak]

New NEMA 182TC or 184TC Frame Marathon Motors

NEMA 182TC or 184TC Frame Marathon MotorsThere are 10 New NEMA 182TC or 184TC frame Marathon motors with YxxxA catalog numbers that match frame size, horsepower and are equivalent in dimension, weight and performance to non “A” suffix models they replace. Refer to the motor drawings for any minor differences from the previous models.

For technical information, click here.

To shop now, click here. [hozbreak]

Additional NITRA Modular Solenoid Valves, Manifolds, Control Distribution Blocks

NITRA Modular Solenoid Valves, Manifolds, Control Distribution BlocksNITRA BVS-3 series modular solenoid valves, starting at $28.00, are body ported 3-port (3-way) poppet valves with 12VDC, 24VDC, or 120VAC coils. Low current models for portable applications are now available. NITRA BVS-4 series modular solenoid valves are body ported 4-port (4-way) spool valves with 12VDC, 24VDC, 24VAC or 120VAC solenoid coils.

For technical information, click here.

To shop now, click here.

Prices as of March 1, 2017