Productivity Series Controller Capabilities Expanded

AutomationDirect has introduced additional modules to the Productivity series of programmable controller products. Additionally, updated Productivity Suite programming software is now available.

For the Productivity3000 series, the P3-550E high-performance CPU is equipped with multiple communications ports, including two USB, two Ethernet, one RS-232 and one RS-485. The system can be expanded with the P3-RS, P3-RX or P3-EX modules and local, expansion, and remote I/O are assigned preconfigured or user-defined tagnames which can be easily referenced in the ladder logic program. P3 CPU controllerPriced at $499.00, the P3-550E CPU also features 50MB user memory and incorporates a 4-line x 10-character LCD display for system alarms and information or for displaying user-defined messages.

Added to the Productivity2000 series, the P2-RS remote slave expansion module is priced at $225.00. The P2-RS is a full-featured, high-performance module equipped with an RJ45 Ethernet remote I/O port and two communications ports which support serial devices, as well as an additional Micro USB IN (type B) port for remote CPU programming and monitoring. The P2-RS also includes a 4 line x 10 character backlit OLED display. Using up to eight expansion modules in remote I/O bases allows a Productivity2000 system to be expanded to over 4,000 I/O. Also added to the Productivity2000 series is the $265.00 P2-08NTC thermistor module. This 16-bit thermistor analog input module provides eight single-ended temperature-only input channels and has a temperature range of minus 40 degrees to 302 degrees F.

New features added to the Productivity Suite programming software include: viewable bit-of-word elements in the tag database, comments for bit-of-word and array elements, import of nicknames from DirectSOFT and CLICK PLC projects, install updates for Windows10, and more; the user-friendly Productivity Suite software is available as a free download.

Click here, to learn more about Productivity series products. 

 
Learn more about P2000 controller modules
Learn more about the P3000 CPU controller

 

 

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

 

*Prices as of April 6, 2016. Check website for most current prices

 
© 2015 Library at AutomationDirect.com
Owned and Operated by AutomationDirect.com