NewsPress ReleasesPress Releases

ProSense Digital Pressure Gauges from AutomationDirect

AutomationDirect’s ProSense DPG1 digital pressure gauges are ideal for industrial and general purpose applications requiring an accurate and reliable device with easy to read digital display.

These DPG1 gauges have a 4-digit, 2” x 3/4” LCD display and 2-button operation. The display can operate in a continuously on mode, or an auto shut-off mode to lengthen battery life. The display’s backlight turns on for 15 seconds whenever the on/off button is pressed. The gauge is battery powered (batteries included) and battery life is up to 2 years (auto shut-off mode) or 2 weeks if the display is on continuously. A rubber boot is included for added gauge protection and the process connection is 1/4” NPT.

Gauge accuracy is +/- 0.5% of full scale with available pressure ranges from 0 – 15 psig to 0 – 5000 psig. Pressure unit selections include psi, mH2O, mmHg, mbar, kPa, bar, kg/cm², MPa.

ProSense DPG1 digital pressure gauges are priced at $100.00 and have a 1-year warranty.

Learn more by visiting: www.automationdirect.com/pressure-gauges

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of July 13th, 2017. Check website for most current prices