New ProductNewsPress ReleasesPress Releases

RHINO Power Supply Line Extended

AutomationDirect’s RHINO PSB series of DIN rail power supplies now includes the PSB48-480S single-phase input, 48VDC output power supply. The low-cost 480W power supply offers high performance and reliability without all the additional features of higher-cost full-featured power supplies. The power supply features removable finger-safe terminal blocks, RHINO-power-supply-ext-launchoutput voltage status LED indicator, conformal coated circuit boards, and approval for Class 1, Division 2 hazardous locations.

The aluminum housing easily installs with integral 35mm DIN rail mounting adapters. Priced at $170.00, this high-quality power supply includes overload, overvoltage and thermal protection, and is UL 508 listed, UL 60950 recognized, CSA certified, CE marked and RoHS compliant.

View the entire line of power supplies, here.

rhino-power-supply-cta-600x190

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of July 13, 2016. Check website for most current prices