New ProductNewsPress ReleasesPress Releases

Photoelectric Sensors added by AutomationDirect for more Distance Applications

4mm (smooth) and 5mm (M5 threaded) round photoelectric sensors are now available from AutomationDirect in a wider range of sensing distances in both diffuse and through-beam sensing configurations. These DC-powered metal sensors provide high accuracy in minimal mounting space and are ideal for use in a variety of short or long-distance sensing applications.

Diffuse photoelectric sensors that detect object presence with reflected light from the target are available in detection distance ranges up to 120mm. With available detection distances up to 600mm, through-beam photoelectric sensors detect object presence when the target obstructs light traveling from the emitter to the receiver. Emitters and receivers are sold separately.

Starting at $66.00, these photoelectric sensors are IEC IP67 rated and cULus and CE approved.

Learn more by visiting: www.automationdirect.com/photoelectric

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com