New ProductNewsPress ReleasesPress ReleasesProcess Sensing & ControlProduct

Split-Core AC Current Transformers

AutomationDirect’s AcuAmp® line of power products now includes the CTF series 5A secondary current transformers.  Designed for applications such as ammeters, wattmeters, panel meters, instrumentation, and energy management systems, these current transformers offer a compact, cost-effective means of measuring primary current.

Split-Core AC Current TransformersAcuAmp AC transformers feature a larger than average sensing window and a split-core case for convenient installation over large wires or bus bars without disconnecting; secondary terminals are zinc-plated for added reliability. The compact design saves space in control panels by remotely locating the sensing of the current closer to the load. The transformers are compatible with standard power monitors and panel meters designed for 5A input, and produce a 0–5 A output proportional to the current flowing through the sensing window.

Starting at $64.50, the AcuAmp AC transformers are UL recognized and meet ANSI/IEEE C57.13 and IEEE C57.13.2.

Click here to learn more. www.automationdirect.com/current-sensors.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of February 8, 2017. Check website for most current prices