NewsPress ReleasesPress Releases

Stride® Industrial Power Over Ethernet (PoE) Switches from AutomationDirect

AutomationDirect has added PoE+ switches to its unmanaged Ethernet switches lineup. Power over Ethernet (PoE) allows Ethernet network cables to also carry electrical power. Normally two connections are required, a network connection and a power connection. PoE reduces the time and expense of having electrical power cabling installed.

Two versions of Stride PoE+ switches are available: 10/100 Mbps and GbE. Both have one standard RJ45 Ethernet port and four PoE+ RJ45 ports (30W on each port). Using Powered Device (PD) Detection, the PoE switch port will detect the presence of a PoE enabled device before sending power. If a non-PoE device is detected, power will not be sourced on that port but Ethernet communications will be permitted.

Power input requirements are 54-58 VDC for PoE+ (30 watts per port) and 48-58 VDC for PoE (15.4 watts per port). The switches provide broadcast/network storm protection and have redundant power inputs.

With IP30 metal cases, these PoE switches have a wide -40 to +75°C (-40 to +167°F) operating temperature range and are approved for HazLoc environments. The switches are DIN rail mounted and an optional panel mounting bracket is available.

Stride PoE+ switches start at $239.00 and have a 5-year warranty.

Learn more by visiting: www.automationdirect.com/unmanaged-switches

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of August 23rd, 2017. Check website for most current prices