AutomationDirect’s SureMotion line of motion control products now includes both motor-ready actuator assemblies and an assortment of sliding components and accessories to provide a wide variety of motion control solutions for X-Y and X-Y-Z positioning systems.

Twin round-shaft slide actuators feature a continuously-supported round rail slide with ball screw actuation and provide robust precision linear motion. Models are available with 12-inch and 24-inch travel distances and are designed for positioning systems and heavy loads. Ready to connect to a NEMA 23 size motor, twin round shaft actuators start at $2,399.00.

SureMotion linear slidesCompact slide actuators are self-contained and designed for light loads in harsh or wet conditions in a very small package. Fitted with end-of-travel switch mounts, and ready for a NEMA 17 size motor connection, the units also feature a stainless steel lead screw embedded in a hard-coated aluminum shaft specially machined to match sliding elements. With prices starting at $1,129.00, compact slide actuators are available with travel distances ranging from 6 inches to 36 inches and travel speeds up to 20 inches per second.

LAVL series value linear slide actuators (starting at $789.00) are low-cost units using the latest in sliding element technology. Designed to fit NEMA 17 size motors, units are constructed with hard-coated aluminum guide shafts and a stainless steel lead screw; this versatile unit can be mounted horizontally, vertically, or inverted without loss of load capacity. Ideal for X-Y-Z- positioning systems in harsh or wet environments, LAVL series value linear actuators are available with travel distances ranging from 6 inches to 24 inches.

Round-shaft sliding elements, starting at $269.00, can be combined with other elements to build a huge variety of machine mechanisms. Available in both end- and continuously-supported shafts, elements feature linear ball bearings, carbon-steel shafts and high-quality clear anodized aluminum blocks.

Learn more about SureMotion linear motion products hereLearn more about SureMotion linear motion mechanisms 

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of March 23, 2016. Check website for most current prices