Uncategorized

Thermistor Input Module Added

AutomationDirect’s Terminator I/O line includes a new thermistor input module for the Do-more T1H-series PLCs. The T1F-16TMST is a 16-channel Thermistor input module with a temperature input range of -40° to 150° C (-40° to 300° F) and a resolution of +/- 0.1°C or °F.

thermistor-modules-5x7Thermistors have a very high sensitivity making them extremely responsive to changes in temperature. Priced at $399.00, the T1F-16TMST supports the most commonly used NTC (negative temperature coefficient) thermistors.

Available to use as part of the Terminator Field I/O system or with the economical Do-more T1H series PLC, the Do-more T1H PLC supports stackable base units, discrete and analog  I/O modules, along with Ethernet connectivity and custom communication protocols as built-in functions. A Do-more T1H CPU supports up to 256 I/O points in three stackable rows. For larger applications, Ethernet-based remote I/O can be connected for hundreds of additional digital and analog I/O points.

Learn more about Terminator I/O thermistor modules here.

To view more press releases from AutomationDirect, click herethermistor-modules-cta-600x190

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of November 16, 2016. Check website for most current prices