Water Fittings and Tubing

AutomationDirect has launched a new line of push-to-connect fittings and tubing designed for potable water and beverage systems, including applications such as brewing, coffee/drink dispensing, soup and liquid food production, and municipal/residential water treatment. HydroMode push-to-connect fittings are perfect for use with polyethylene and other flexible tubing; all fittings are made of NSF approved materials with NSF-51® and NSF-61® certifications. Rated for up to 145psi at 70°C (158°F), the body and collet of the fittings are made from acetal, while the O-rings are made of synthetic rubber; optional retaining clips prevent accidental tube removal. HydroMode push-to-connect fittings start at $3.50.

Made in the USA, HydroMode polyethylene (PE) tubing, available in 100 to 1,000-foot packages, is designed for use with potable water and beverages. This tubing is NSF-61 certified, has a Shore A 98 hardness rating, and works well with HydroMode push-to-connect fittings. Starting at $5.50 for a 100-foot roll, the flexible and lightweight PE tubing is available in sizes ranging from 5/32” to 1/2” and in seven colors: black, blue, natural, red, yellow, green, and white.

HydroMode reinforced PVC hose incorporates a polyester spiraled yarn which allows use in higher pressure applications. The Shore A 73-rated hose provides good chemical resistance and is flexible and lightweight. It is Phthalate free and NSF 61 certified. Starting at $20.00, reinforced PVC hose is available in 100 to 300-foot rolls.

HydroMode lead-free brass fittings are hose barbs with male NPT threads designed for use in potable water and beverage applications. Sold in three-packs, these hose barb adapters (starting at $5.50) work well with PVC hose and stainless steel hose clamps.

Additional NITRA brass fittings have also been added. Machined from quality brass bar stock, they work well with air, water, oil, oxygen, nitrogen and argon. With a maximum pressure of 800psi, fittings are available in most popular styles and sizes; the fittings all have NPT threaded connections.

An assortment of hose clamps and associated crimping tools are also available.

Learn more about HydroMode water fittings and tubing here.

 
 

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of January 12, 2017. Check website for most current prices

 
© 2015 Library at AutomationDirect.com
Owned and Operated by AutomationDirect.com