New ProductNewsPress ReleasesPress Releases

Wera Ratcheting Wrenches

AutomationDirect’s tool offering now includes additional Wera Joker-series combination ratcheting wrenches and wrench sets. Combination wrenches feature a fine tooth ratchet on the box end and a 12-point open end with a unique 6-point stop plate to enable easier turning of hexagonal bolts and improved grip for loosening stubborn bolts and nuts.Wera Ratcheting Wrenches The 80-tooth ratchet mechanism is designed for working in very confined spaces. Joker wrenches are constructed of chrome molybdenum steel with a nickel-chrome coating for corrosion protection.

Combination ratcheting wrenches are available in standard (SAE) inch sizes (starting at $17.00) ranging from 5/16” to 3/4″ and in metric sizes (starting at $18.00) ranging from 8mm to 19mm; four piece, eight piece (SAE) and 11-piece (metric) sets are also available starting at $93.00.

Learn more about the full line of Wera Joker combination ratchet wrenches. wera-tools-cta-600x190

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of December 16, 2015. Check website for most current prices.