New ProductNewsPress ReleasesPress Releases

Zyklop Metal Ratchets Added

AutomationDirect now offers Wera Zyklop metal ratchets and ratchet sets. Available in 1/4″, 3/8” and 1/2″ drive sizes, the ratchets feature a fine 72-tooth ratchet mechanism with a low return angle of 5 degrees to allow fast and precise work in small spaces. Wera metal ratchetsThe ratchet head is fitted with a switch lever for convenient change of direction and a ball lock securely holds sockets and attachments ensuring safe operation; to release the socket, simply press the release button. The ratchet’s slim design and forged, chrome-molybdenum steel construction has no torque limitation and is ideal for use in tight areas. Available in SAE and metric sizes, Zyklop metal ratchets are priced from $43; ratchet sets are available starting at $99.

Also added, the Wera Zyklop mini bit ratchet ($34) is designed for easy, flexible fastening using 1/4” bits and sockets. Its compact design features a small 6-degree return angle, a thumbwheel for quick operation and a switch lever for convenient direction change. The ratchet is constructed of chrome vanadium steel with a brushed chrome-plated finish for corrosion protection.

To see Wera Zyklop metal ratchets and sets, click here. Learn more about our Wera metal ratchets

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of March 23, 2016. Check website for most current prices