New ProductNewsPress ReleasesPress Releases

Additional IEC Motor Controls Available from AutomationDirect

Cumming, GA — October 2, 2013  AutomationDirect’s GH15 series of electric contactors now includes larger frame sizes. The new components are available in frames sizes of 79 mm to 145 mm and models are available up to 315 Amps. GH15 series IEC motor controls feature self-lifting pressure plate terminals for quick wiring terminations; actuator coils, in 110/220 V and 220/240 V, 60Hz models, accommodate most applications. Now available in IEC sizes ranging from B to TT, GH15 series contactors accommodate up to 250 Hp motors @ 460 VAC. Contactors are 35 mm DIN-rail mountable and panel mountable (larger sizes) to provide fast and easy installation.

GH-Series-Contactor-Line-ext_300

Backed with a one-year warranty, GH15 series contactors are CE marked, cULus listed, RoHS and REACH compliant. Prices for the GS15 series contactors start at $43.50.

To see the full line of GH15 series contactors, visit: www.automationdirect.com/motor-controls .

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor control, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact: 
Tina Gable
Phone: 678-455-1730
Email: tjohns@automationdirect.com