AutomationDirect Adds KNIPEX Pliers to Tool Offering

 Cumming, GA — November 14, 2012  AutomationDirect’s product offering now includes a variety of KNIPEX pliers. Available in slip-resistant plastic coated, comfort grip, and insulated comfort grip handle styles, the pliers are made of high-grade special tool steel with polished edges. The slim head design provides greater accessibility in tight or hard to reach areas.

Combination pliers provide the basic functions of gripping and cutting in one tool. The induction-hardened cutting edges are suitable for cutting wire, nails, and smaller cables; serrated gripping jaws hold flat parts and small tools tightly. Prices for combination pliers start at $24.

KNIPEX Pliers

Snipe-nose (or needle-nose) and electronics gripping pliers designed for finer gripping and manipulating are also available. Designed with pointed, half-round jaws and serrated gripping edges, they also have cutting edges for soft, medium-hard, and hard wire. Gripping pliers start at $24.

Cutting pliers and shears designed for exceptional cutting capacity and better handling have also been added. These pliers feature hardened precision cutting edges and are ideal for applications such as electronics, cutting plastics, bolts and cables. Prices for cutting pliers start at $21.50.

Available crimpers include plug connector pliers with threaded holes for cutting copper and brass screws and ferrule crimpers with nine deep troughs and conical side faces. These pliers are ideal for crimping insulated and non-insulated terminals; circlip pliers with non-slip solid tips for installing and removing retaining rings have also been added. Prices start at $25.50.

Water pump pliers are designed to provide variable adjustment of gripping capacity. Available in a variety of styles, these adjustable grip pliers work on bolts, pipe fittings, nuts, and more. Prices for water pump pliers start at $25.50.

Wire stripping pliers are designed for gripping, bending and cutting soft, medium, and hard wire; additional cable and data cable stripping tools are also available. Stripping tool prices start at $34.

Backed with a lifetime warranty, KNIPEX pliers are also available in three-piece sets starting at $89; a two-piece mini pliers set with belt pouch is available for $109.

For more information on the KNIPEX line of pliers, visit www.automationdirect.com/pliers.

AutomationDirect sells over 12,000 feature-packed products through its Online Automation Superstore and 2,750-page catalog. The company offers its customers high-quality automation products at prices typically below the industry average, same-day shipping on in-stock items, the best documentation in the industry, outstanding sales and technical support, and a 30-day money-back guarantee on nearly every product.

Editorial Contact: 
Tina Gable
Phone: 678-455-1730
Email: tjohns@automationdirect.com