NewsPress ReleasesPress Releases

New Gefran Inclination Sensors from AutomationDirect

Gefran Inclination Sensors

March 23, 2022 – AutomationDirect has added Gefran inclination sensors to their growing lineup of position transducers.  Gefran sensors use cutting-edge MEMS technology (micro-electromechanical devices integrated onto a single silicon chip) to provide reliable and precise tilt angle measurement with respect to gravity. 

The Gefran sensors are rugged and suitable for the harshest environments.  They come in an encapsulated, thermoplastic housing with a high IP67/69K rating and are available with an integrated cable or M12 quick-disconnect; M12 quick-disconnect models are fully redundant, having two sensors in one housing. 

Gefran inclination sensors start at $189.00, are CE marked and RoHs compliant, and come with a 3-year warranty.

Learn more by visiting: https://www.automationdirect.com/inclination-sensors

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more.  Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping.  Plus, get free two-day delivery on orders over $49; some limitations apply.  For more information, contact them at 800-633-0405 or visit https://www.automationdirect.com/

Editorial Contact:               Tina Gable

Phone:                                 678-455-1845

Email:                                  tgable@automationdirect.com

Download:                          High Resolution Photo