Mechanical Power TransmissionNew ProductNewsPress ReleasesPress ReleasesProduct

Linear Shafts, Shaft Supports and Rotary Shafts from AutomationDirect

AutomationDirect has added linear and rotary shafts to its line of mechanical power transmission products.

SureMotion® linear shafts are precision ground for exceptional straightness, accurate diameters, and a surface finish of 10RMS. Available in C1060 medium-carbon steel or 440C stainless steel, all shafts are heat treated for additional hardness. Starting at $7.75, carbon and stainless steel shafts are made in the USA and are available in 12, 24, 36-inch lengths and 0.5″, 0.75″, 1.0″ diameters.

Linear Shafts, Shaft Supports and Rotary Shafts

Starting at $9.50, SureMotion hard-anodized aluminum supports offer superior shaft holding strength and are available in standard-height 6061 T6 black and low-profile 6061 T6 gray aluminum designs. The removable-top design allows easy removal of the shaft while maintaining alignment with connected equipment during servicing. Alloy-steel fasteners are included.

SureMotion hardened rotary shafts (from $2.50) are precision ground for exceptional straightness, accurate diameters, and a surface finish of 10RMS. Models are available in diameters up to 3/4 inch and precut lengths up to 36 inches.

SureMotion 303 stainless steel grooved rotary shafts, starting at $3.25 and available in 3″ to 12″ lengths, are precision ground, hardened and grooved for retaining rings with spacings to fit typical bearings.

To learn more, visit: www.automationdirect.com/power-transmission

To learn more about mechanical power transmission, click here.

About AutomationDirect:

 In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com