MotorsNew ProductNewsPress ReleasesPress ReleasesProduct

New Stainless Steel General Purpose Motors from AutomationDirect®

Cumming, GA — August 22, 2012  AutomationDirect’s IronHorse™ general purpose AC motor line now includes stainless steel three-phase motors available in horsepower ranges from 0.33 to 2 hp. Motors are available in speeds of 1800 and 3600 RPM and are electrically reversible.

The three-phase industrial duty 56C-frame TEFC motors, priced from $275, feature 304 stainless steel frames and stainless steel shafts. IP56-rated, they are equipped with a large easy-to-wire junction box with fluorinated silicone rubber gasket and stainless steel cable gland. These NEMA design B motors are available with or without mounting feet and can be mounted in any orientation, horizontal or vertical, as long as the drain plugs are installed in the two lower locations. The stainless steel series is CSA-certified, and is designed for washdown applications as well as being ideal for applications such as conveyors, fans, gear reducers, and pumps.

IronHorse Stainless Steel General Purpose Motors

The new IronHorse stainless steel motors are available for same-day shipping and are backed by a one-year warranty. View the IronHorse stainless steel motors at www.automationdirect.com/stainless-ac-motors.

AutomationDirect sells over 12,000 feature-packed products through its Online Automation Superstore and 2,750-plus page catalog. The company offers its customers high-quality automation products, which are often priced below the industry average, 24-hour order entry and same-day shipping on in-stock items, outstanding sales and technical support, and a 30-day money-back guarantee on almost every product.