Featured Products

Productivity3000 high-performance controller
provides up to 50MB of user memory, seven communication ports with EtherNet/IP support and is fully expandable up to 59,840 I/O points
CPU priced at $487

4-in-1 general purpose AC motors
support a variety of common industrial or commercial applications including conveyors, food and beverage equipment, pumps, and fans
Starting at $172

Integrated stepper motors/drives
combine high-performance microstepping drives with high-torque stepper motors to provide simple and accurate position and velocity control
Starting at $104

Wide area sensors
use multi-beam arrays of photoeyes to detect object presence within wide areas
Sender/receiver pairs starting at $216

Koyo rotary encoders
in light, medium and heavy-duty versions with resolutions up to 5000 ppr

STEGO enclosure accessories
include heaters, thermostats, LED lighting, cooling fans, door swtiches, and more
Components sold separately

ProSense XTP temperature transmitters
combine a precision RTD sensing element with transmitter electronics in a stainless steel probe
Starting at $127

Non-contact reflective level sensors
deliver reliable level measurement in condensing environments
Starting at $427

Cut-to-length cable
offered with VFD, motor supply, flexing control, instrumentation cables and more in one-foot increments from 10 or 20ft. to 5000ft.
Starting at $0.20/ft.

Lead-free brass solenoid valves
are NSF certified with direct-acting (21A series) or piloted-diaphragm (21WN series) operator styles and various orifice sizes and solenoid voltages
Starting at $77

Power line filters and surge protectors
with general purpose, drive-rated, single-phase, three-phase, and very high performance options available
Starting at $6.25

WERMA visual/audible signal devices
with light and sound variations, many mounting formats
Starting at $16.50

Guard locking RFID safety switches fit sliding, hinged or lift-off machine guards and provide positively operated switching contacts and superior tamper-proof protection
Starting at $291

Flexible, liquid-tight electrical conduit protects wires from abrasion, UV light, acids, and more
Starting at $37 (25-ft. roll)

Slim interface electro-mechanical relays are compact and lightweight relays especially useful where cabinet space is a consideration
Starting at $6.50

Edison fuses
in miniature, midget, time-delay, fast-acting styles
Starting at $2.00 (pack of 5)