Save More On HMI, Pneumatic, Safety, and Tool Products Featured Products BRX micro PLC units offer outstanding features including built-in data logging, motion control and customizable communication 7-inch widescreen C-more touch panels offer more space for vital information with high-resolution screens and numerous communication options STRIDE SE2 managed Ethernet switches improve network performance and security levels with Modbus TCP and EtherNet/IP management capability NITRA Total Air Prep units (TAP) are all-in-one air preparation units that are half the size and cost of conventional air preparation systems MPU starting at $199 starting at $465 starting at $429 starting at $171 Pressure sensors sense from vacuum to 7500 psi Magnetic-inductive flow meters reliably detect the flow rate of conductive media up to 160 gallons per minute Proximity sensors in inductive, capacitive, magnetic and ultrasonic styles Enclosure air conditioners provide closed loop air cooling for NEMA enclosures while keeping contaminants out starting at $69 starting at $460 starting at $13.50 starting at $1452 Fuji IEC motor controls include contactors, starters and overloads Hazardous location control stations in various combinations of pushbuttons, switches and lights Eaton UL1077 supplementary protectors for overcurrent protection, up to 63A 300V UL instrumentation cable available in various conductor sizes and cut to your specified length starting at $15.50 starting at $129 starting at $9.50 starting at $0.30 per foot Power line filters and surge protectors with general purpose, drive-rated, single-phase, three-phase and very high performance options available Safety mats and edges prevent bodily harm and machine damage by detecting the presence of personnel in dangerous areas WERMA visual/audible signal devices with light and sound variations, many mounting formats Wera Zyklop metal ratchets feature a fine 72-tooth ratchet mechanism with a 5 degree return angle for fast and precise work in small spaces starting at $5.75 Edges starting at $36 starting at $15 starting at $39.50 Quick Links to Popular Topics Go the distance with laser sensors, see what they are all about in this article Learn how combining pneumatic components can provide added convenience and cost savings A quick video on the easy assembly of ASO safety rails © 2018 AutomationDirect.com All rights reserved