Product Pointers

Product Pointers – August 2019

Featured Products

BRX micro PLC units
offer outstanding features including built-in data logging, motion control and customizable communication

WEG high-performance AC drives 
are affordable, compact AC drives with a built-in PLC, and provide V/Hz or vector control up to 5hp

ViewMarq LED message displays
with easily configured messages and FREE configuration software

IronHorse premium-efficiency AC motors
are offered in T-Frame (1 to 300 hp) and TC-Frame/C-Face (1 to 30 hp) with 1200, 1800, and 3600 RPM options 

MPU starting at $197 starting at $139 starting at $450 starting at $182

3-phase soft starters
improve energy efficiency of motor control

SureMotion linear slides and actuators
provide smooth, precise and durable linear motion with low maintenance

NITRA EtherNet/IP CMV modules
allow control of compact modular valve manifolds via simple Ethernet connections

Level sensors, switches and controllers
include float switches, ultrasonics, remote level  controllers and more.

starting at $123 starting at $817 starting at $569 Switches starting at $11.50 Controllers at $202

Safety mats and edges
prevent bodily harm and machine damage by detecting  the presence of personnel in dangerous areas 

High-density 6mm signal conditioners
provide conversion of standard voltage/current signals, bipolar signals, thermocouples/RTDs, with isolation to eliminate ground loop problems

RHINO DC power supplies
offer efficiencies up to 94.5%, as well as, Class I, Div. 2 hazardous location, IP67, and NEMA 4X ratings 

Power line filters and surge protectors
with general purpose, drive-rated, single-phase, three-phase and very high performance options available

Edges starting at $22 starting at $72 High-efficiency models starting at $89 starting at $6

Cube and card relays
with over 200 models available, including electro-mechanical, solid state and timer relays

Eaton UL 489 miniature circuit breakers
offer optimum and efficient protection for feeder, branch and control circuits up to 40 amps

Bimed plastic cable glands
offer corrosion-resistant cable entry into enclosures while providing strain relief and maintaining enclosure integrity

DINnector terminal blocks
are full-featured terminal blocks designed to meet the demands of an industrial environment

starting at $4.50 starting at $19.50 starting at $2 (qty. 5)  starting at $0.42 (sold in multi-packs)

Quick Links to Popular Topics