Product Pointers

Product Pointers – February 2019

Featured Products

 


BRX micro PLC units
offer outstanding features including built-in data logging, motion control and customizable communication
 

C-more micro touch panels
give you lots of options for a little price, with free programming software
 

DURApulse GS4 series AC drives
in sizes up to 300Hp with V/Hz or sensorless vector control, 100kA Short Circuit Current Rating (SCCR), and a built-in logic controller
 
 

Stainless steel AC motors
are 1/3 to 2 Hp motors designed for use in food and beverage processing or other IP56 washdown applications
MPU starting at $197   starting at $98   starting at $429   starting at $317
 


High-quality servo motors and drives
with eight standard motors and three drive options for a complete servo system
 
 

SureMotion linear slides and actuators
provide smooth, precise and durable linear motion with low maintenance
 

Pneumatic pushbutton valves and operators
are used to create manual valve assemblies, or hybrid electro-pneumatic actuators
 

AcuAMP split-core current transformers
are an easy-to-install, compact and cost-effective means of measuring AC current
Components sold separately   starting at $801   starting at $2.75   starting at $65
 


RHINO low-cost Class 2 DC power supplies
are high-performance and UL1310 recognized with 5, 12 and 24 VDC adjustable outputs
 
 

SOLO digital temperature controllers
are single-loop, dual-output, universal input controllers
 

Limit alarm modules
are easy-to-use, field configurable, analog-to-relay modules for system safeguarding
 

ProSense digital panel meters
display a wide variety of process inputs in 1/32 and 1/8 DIN sizes
starting at $25   starting at $94   starting at $90   starting at $68
 


Power line filters and surge protectors
with general purpose, drive-rated, single-phase, three-phase and very high performance options available
 
 

Panel interface connectors
available with single, duplex or GFCI power outlets plus communication ports
 

RUKO countersink bits
are suitable for all standard industrial materials including steel, cast iron, and stainless steel
 

Edison fuses
in miniature, midget, time-delay, fast-acting styles
starting at $6   starting at $48   starting at $10   starting at $2.00 (pack of 5)
 

Quick Links to Popular Topics

AutomationDirect.com
3505 Hutchinson Road
Cumming, GA 30040

© 2019 AutomationDirect.com All rights reserved