Product Pointers

Product Pointers – January 2022

Featured Products


CLICK PLUS series controllers
combine the simplicity of the original CLICK with advanced features such as data logging, Wi-Fi connectability and MQTT communication 
CPUs start at $89

STRIDE Pocket Portal IIoT bridge
easily connects analog inputs, discrete I/O and/or  Modbus RTU-capable devices to the cloud for remote data monitoring and control
starting at $99

NITRA high-precision pneumatic regulators
in a variety of pressure ranges, with flow options up to 200 SCFM and sensitivity as low as 0.0045psi
starting at $42.50


DEHN surge protection devices are modular DIN-rail mounted surge protection devices that set new standards for safety and user-friendliness 
start at $49.50

Contrinex safety light curtains
provide dependable finger, hand and body protection when and where you need it
Light curtain pairs start at $468

NITRA pneumatic pushbuttons and switches
can operate up to two 3-way valves or one valve and one contact block, are sized for 22mm holes, and are available in many operator styles and colors
starting at $2.75


IDEM micro limit switches
with various sensing head formats including plunger and roller styles
starting at $8.75

IronHorse general purpose AC motors
in open-drip-proof, conveyor/farm-duty, rolled steel, cast iron and washdown styles for dependable operation in a variety of applications
starting at $135

Fuji AR30 30mm pilot devices
include a wide selection of rugged yet affordable switches, pushbuttons, buzzers, etc. with quick snap-on contact blocks
starting at $12.50


WERMA visual/audible signal devices
with light and sound variations, many mounting formats
starting at $16.50

Wiegmann enclosures
now offered with removable bottom gland plates and KwikHinge door hinges for easy wiring and installation
Ultimate series w/ gland plate starting at $219

IDEM safety limit switches
provide positively operated switching contacts to verify the position of machine elements or other moving parts for safety related purposes
starting at $22


AcuAMP split core current transformers
are an easy-to-install, compact and cost-effective means of measuring AC current
starting at $70

Wenglor rectangular photoelectric sensors
are 50 x 50 x 20mm IO-Link compatible sensors ideal for drop-in replacement of other higher-cost rectangular photoelectric sensors
starting at $63

MTW hookup wire
is commonly used in control cabinets, available with a voltage rating of 600 volts in sizes from 22 to 10 AWG and in the most popular colors
starting at $23.75 (500ft)


Hole cutting tools
include drill bits, hole saws, machine taps
starting at $4


Quick links to popular topics