Product Pointers

Product Pointers January 2023

Featured Products


C-more touch panels
provide complete system visibility and utmost cost savings for your interface needs
touchscreen models starting at $668 w/ FREE software

Marathon Electric motors, 1/4 to 200 hp
for general purpose, inverter-duty, vector-duty, jet pump, and washdown applications
starting at $175

IronHorse GSD8 DC drives
are microprocessor-based and used as speed controllers, time-based process controllers or follower drives in a master-follower application
starting at $438


Patlite pre-assembled stack light units
are available in 25mm, 30mm, 40mm, 70mm, and 100mm diameter sizes with audible options and high intensity LED illumination 
starting at $73

STRIDE Pocket Portal IIoT bridge
easily connects analog inputs, discrete I/O, and/or  Modbus RTU-capable devices to the cloud for remote data monitoring and control
priced at $107

SureFrame T-slotted rails
are made from extruded aluminum and are available in the most popular profiles and dimensions; compatible with many other brands and cut to your specified lengths (in increments of 0.001 inches)
starting at $0.21/inch


Wiegmann enclosures 
now offered with removable bottom gland plates and KwikHinge door hinges for easy wiring and installation
Ultimate series w/ gland plate starting at $250

Schmersal IEC limit switches
offer a selection of actuator heads, including levers and plungers, for versatility in sensing needs; available in 30mm and 40mm body widths
starting at $14.50

Pneumatic Automation Link (PAL)
is an electro-pneumatic system that can contain electrical I/O as well as a solenoid valve bank
solenoid valves start at $33.50


SureGear precision inline strain wave gearboxes
provide high gear ratios and efficiency, low heat and noise generation, and zero backlash; available in ratios up to 200:1
starting at $1,051

Special purpose relays
include phase monitoring, alternating, pump seal failure, and intrinsically safe relays for voltage fault detection, load sharing, seal monitoring, and HazLoc operation 
alternating relays starting at $28

ASO Safety Mats, Edges, and Bumpers
detect the presence of personnel on horizontal surfaces (mats); near possible crushing or shearing points (edges); used in applications involving moving equipment (bumpers)
starting at $26.50


Wenglor rectangular photoelectric sensors
are 50 x 50 x 20mm IO-Link compatible sensors ideal for drop-in replacement of other higher-cost rectangular photoelectric sensors
starting at $76

Fuji AR22 series 22mm pilot devices
are rugged, economical, and include a wide assortment of operator and indicator styles
starting at $10

NITRA rodless air cylinders
offer the same stroke as rodded cylinders but with reduced overall length, making them ideal for tight locations
starting at $239


Hole cutting tools
include drill bits, hole saws, machine taps
starting at $4.25


Quick links to popular topics