Product Pointers

Product Pointers – July 2019

Featured Products



Productivity1000 Series PLCs
are the super-compact version of the Productivity PLC family with features you love including tag name programming and built-in data logging
 

C-more micro touch panels
give you lots of options for a little price, with free programming software
 

STRIDE Power over Ethernet (PoE) switches
combine Ethernet and power to eliminate the expense of electrical power cabling
 
 

High-quality servo motors and drives
with eight standard motors and three drive options for a complete servo system
CPU starting at $171   starting at $99   starting at $247   Components sold separately
 


Attabox enclosures
are reliable, low-cost enclosures that provide excellent chemical and corrosion resistance
 
 

Enclosure air conditioners
provide closed loop air cooling for NEMA enclosures while keeping contaminants out
 

Ironhorse helical gearboxes
are cast iron, inline gearboxes designed to provide quiet startup and smooth operation
 

Cut-to-length cable
offered with VFD, instrumentation, motor supply, control, power cables and more in one-foot increments from 10 or 20ft. to 5000ft.
starting at $28.50   starting at $1,874   starting at $402   starting at $0.20/ft.
 


SOLO digital temperature controllers
provide single loop control for heating and cooling processes
 
 

Mosaic safety controllers
are modular, expandable and configurable for managing all safety functions of a single machine or an entire plant
 

Limit alarm modules
are easy-to-use, field configurable, analog-to-relay modules for system safeguarding
 

NITRA Hybrid PVC hose
contains a blend of PVC and rubber with a polyester braided reinforcement for use with air or water
starting at $39   starting at $299   starting at $92   >starting at $16 (25ft.)
 


WERMA stacklights
are pre-assembled or assemble yourself with easy-to-use components
 
 

Multi-wire connectors
with housings, inserts and contacts in 3A to 32B connector sizes
 

WERA screwdrivers
include insulated, miniature, chisel and standard, all quality made with supreme ease of use
 

Edison fuses
in miniature, midget, time-delay, fast-acting styles
starting at $21   Components sold separately   starting at $2.75   starting at $2.00 (pack of 5)
 

Quick Links to Popular Topics