Product Pointers

Product Pointers – July 2022

Featured Products


CLICK PLUS series controllers
combine the simplicity of the original CLICK with advanced features such as data logging, Wi-Fi connectability, and MQTT communication
CPUs start at $93

Marathon Electric motors, 1/4 to 200 hp
for general purpose, inverter-duty, vector-duty, jet pump, and washdown applications
starting at $156

Patlite pre-assembled stack light units
are available in 25mm, 30mm, 40mm, 70mm, and 100mm diameter sizes with audible options and high intensity LED illumination 
starting at $70


PS-AMC motion controller
is a great choice for coordinated motion that’s easy to use and reliable; use with select Productivity CPUs for synchronized, closed-loop motion control on up to four axes
starting at $284

Schmalz vacuum products
are used in pick and place applications for moving products; include suction cups in flat and bellowed styles, vacuum ejectors, and mounting accessories
starting at $8.25

LS Electric L7C AC servo systems
combine a high-performance servo motor with a servo amplifier (drive) to achieve accurate position, velocity, or torque control; available in sizes up to 1kW
Motors starting at $194


StrideLinx remote access
provides a secure cloud connection to remote machines for anytime, anywhere access
VPN routers starting at $385

STAHL hazardous location alarm buzzers
sound an audible alert in the event of malfunctions, safety issues, or when systems are starting up; intended for use in hazardous areas
starting at $540

ProSense T2 timer relays
are compact devices with easy time delay and time range setup; available in on-delay, off-delay, fleeting, and on-interval mode versions
starting at $21.50


Integra polycarbonate enclosures 
are engineered for durability and impact resistance 
starting at $41

SIM drive couplings
combine shafts of various mechanical devices, often of different sizes, while compensating for shaft misalignment; offered in jaw/spider, Oldham, servo beam, and high-gain styles
starting at $10

Pneumatic Automation Link (PAL)
is an electro-pneumatic system that can contain electrical I/O as well as a solenoid valve bank
Solenoid valves start at $32 


Wenglor rectangular photoelectric sensors
are 50 x 50 x 20mm IO-Link compatible sensors ideal for drop-in replacement of other higher-cost rectangular photoelectric sensors
starting at $63

HydroMode polyester reinforced PVC hose
is an economical solution for high pressure, potable water, and beverage applications
starting at $24.50 for (100ft.)

Fuji AR22 series 22mm pilot devices
are rugged, economical and include a wide assortment of operator and indicator styles
starting at $10


Hole cutting tools
include drill bits, hole saws, machine taps
starting at $4


Quick links to popular topics