Product Pointers – June 2018

Featured Products

Productivity2000 series PLCs
are packed with features you’d pay thousands for elsewhere including built-in data logging and tag name programming

DURApulse GS4 series AC drives
in sizes up to 300hp with V/Hz or sensorless vector control, 100kA Short Circuit Current Rating (SCCR), and a built-in logic controller

C-more micro touch panels
give you lots of options for a little price, with free programming software

Stepper motors and drives
are high-torque, bipolar in NEMA sizes 17 to 34

 CPU priced at $255  starting at $422 starting at $98 Motors starting at $18

Marathon electric motors, 1/4 to 100 hp
for inverter-duty and vector-duty applications

Koyo rotary encoders
in light, medium and heavy-duty versions with resolutions up to 5000 ppr

SureMotion linear slides and actuators
provide smooth, precise and durable linear motion with low maintenance

NITRA pneumatic air cylinders
in disposable, stainless, metric, compact, guided, NFPA, and ISO 15552 styles

 starting at $170  starting at $89 starting at $789 starting at $11

Ironhorse helical gearboxes
are cast iron, inline gearboxes designed to provide quiet startup and smooth operation

ProSense XTP temperature transmitters
combine a precision RTD sensing element with transmitter electronics in a stainless steel probe

Flexible multi-conductor control cable
offered in a variety of gauge sizes from 18 AWG to 10 AWG with 3 to 41 unshielded and shielded conductors

Patlite pre-assembled stack light units
are available in 25mm, 30mm, 40mm and 70mm diameter sizes with high intensity LED illumination for enhanced visibility

starting at $360 starting at $120 starting at $0.47/ft. (20ft. min.) starting at $79

Molded case circuit breakers
are UL 489 rated for feeder and branch circuit overcurrent protection

Multi-wire connectors
with housings, inserts and contacts in 3A to 32B connector sizes

Self-adjusting crimping tools
are lightweight, compact, self-adjusting tools for crimping ferrules and wire end sleeves

ZIPLink wiring solutions
reduce PLC I/O wiring time and wiring errors

starting at $182 Components sold separately starting at $99 Modules starting at $20.00

Quick Links to Popular Topics

  AutomationDirect.com
3505 Hutchinson Rd.
Cumming, GA 30040

© 2018 AutomationDirect.com All rights reserved