Featured Products
CLICK PLUS series controllers
combine the simplicity of the original CLICK with advanced features such as data logging, Wi-Fi connectability, and MQTT communication
CPUs start at $93
ProSense digital pressure gauges
are ideal for applications requiring accurate measurements up to 5000 psig with easy-to-read digital displays
priced at $126
PS-AMC motion controller
is a great choice for coordinated motion that’s easy to use and reliable; use with select Productivity CPUs for synchronized, closed-loop motion control on up to four axes
starting at $284
Graphical panel meters
accurately measure and display voltage, current or frequency with analog meter-style visual readings
starting at $70
Quadritalia modular enclosure kits
include all components and hardware to assemble a complete NEMA 12 freestanding single-, double-door, or dual-access enclosure
starting at $875
Captron capacitive pushbuttons
use touch control with no mechanical pressure required and offer visual touch feedback through LED signals
starting at $61
Schmersal two-hand control panels
are used with a two-hand monitoring relay and require an operator to use both hands at the same time when initiating a hazardous operation
Panels starting at $147
Pressure switches
can accurately detect pressure
from vacuum to 7500 psig
starting at $103
Compact limit switches
with various sensing head formats including plunger and roller styles
starting at $23.50
STAHL safety isolators
provide intrinsic safety and galvanic separation between the control system and field devices; available in digital and analog modules
Modules starting at $237
Saginaw enclosures
are all-purpose enclosures available in a variety of materials and finishes; high visibility enclosures, sanitary enclosures, and accessories also available
starting at $42.50
Molex pendant switches
with quick connectors work in demanding conditions where reliable unmounted ON/OFF actuation is essential, providing flexible equipment control
priced at $49
WERMA visual/audible signal devices
with light and sound variations and many mounting formats
starting at $17
IDEM snap action micro limit switches
are high precision, 15A-rated micro switches available in plunger and lever actuator styles
starting at $9
ProSense liquid level controllers
detect and control levels of conductive liquids (tap water, seawater, sewage, chemical solutions, coffee, etc.) in dual-probe pump-up or pump-down applications
priced at $49
Murrplastik cable entry systems
allow a pre-made or terminated cable to be installed through an enclosure or other bulkhead surface without disassembling the connector
Frames starting at $27
Quick links to popular topics
- If you’ve ever wanted to install a VFD in a dirty or wet environment, then a NEMA 4X rated VFD is exactly what you need. Read more about them in this article.
- Learn about the basic steps and techniques used when designing and assembling a control panel in this informative article.
- This video covers how to access and manage your remote devices using a secure VPN connection through the StrideLinx router.