Integrated stepper motors/drives combine high-performance microstepping drives with high-torque stepper motors to provide simple and accurate position and velocity control
are a cinch to install and can be plumbed permanently or used for low-cost troubleshooting/testing
ProSense universal signal conditioners accept temperature, resistance, potentiometer, mA or voltage inputs, with programmable current, voltage and/or relay outputs
Cut-to-length cable offered with DLO heavy duty, VFD, motor supply, control, power cables and more in one-foot increments from 10 or 20ft. to 5000ft.
Molded case circuit breakers are UL 489 rated for feeder and branch circuit overcurrent protection
1-phase open core control transformers are designed for voltage conversion applications with high inrush that require reliable output voltage stability
Precision limit switches are ultra-precise mechanical limit switches with repeatability down to 10, 5, 3, and 0.5 microns
ASO safety bumpers aid in the safe operation of transport vehicles, industrial trucks or other moving equipment