
Featured Products

CLICK PLUS series controllers
combine the simplicity of the original CLICK with advanced features such as data logging, Wi-Fi connectability and MQTTcommunication
CPUs start at $89 w/FREE software

IronHorse general purpose AC motors
in open-drip-proof, 4-in-1,conveyor/farm-duty, rolled steel, cast iron and washdown styles for dependable operation in a variety of applications
starting at $135

SureStep NEMA 42 frame stepper motors
are larger framed industry-standard stepper motors available with single or dual shafts in torque ratings up to 4532 oz-in
starting at $235

ViewMarq LED message displays
with easily configured messages and FREE configuration software
starting at $603

STELLAR SR35 soft starters
are fully digital, offered in three frame sizes to control 1- and 3-phase AC induction motors, and provide overload and SCR failure protection
starting at $387

Schmalz vacuum products
are used in pick and place applications for moving products; include suction cups in flat and bellowed styles, vacuum ejectors, and mounting accessories
starting at $7.25

Captron capacitive pushbuttons
use touch control with no mechanical pressure required and offer visual touch feedback through LED signals
starting at $59

NITRA rodless air cylinders
offer the same stroke as rodded cylinders but with reduced overall length, making them ideal for tight locations
starting at $221

CCEA industrial LED lighting
uses 24VDC to provide bright lighting for work areas in commercial and industrial environments, with easy installation, compact space mounting options and a long service life
starting at $109

Hammond industrial enclosures
in disconnect, stainless, commercial, console and many other enclosure styles with NEMA 1, 3, 3R, 3S, 4, 4X, 6, 6P, 12 or 13 ratings
starting at $6

WERMA visual/audible signal devices
with light and sound variations and many mounting formats
starting at $16.50

Hole cutting tools
include drill bits, hole saws, machine taps
starting at $4

Schmersal two-hand control panels
are used with a two-hand monitoring relay and require an operator to use both hands at the same time when initiating a hazardous operation
panels starting at $147

Contrinex safety light curtains
provide dependable finger, hand, and body protection when and where you need it
light curtain pairs start at $468

Wenglor rectangular photoelectric sensors
are 50 x 50 x 20mm IO-Link compatible sensors ideal for drop-in replacement of other higher-cost rectangular photoelectric sensors
starting at $63

Quabbin data cable
has matched impedances for RS-232, RS-422, and RS-485 communications; available in one- to four-pair color-coded versions
starting at $0.22/ft
Quick links to popular topics
- See how to save money on remote I/O for the Productivity2000 system by using the P1-RX and Productivity1000 I/O modules
- If you have ever wanted to gather structured data from an industrial control system this article explains how to do it
- This handy selection tool will help with selecting the components needed to build an XYZ gantry system