Product Pointers

Product Pointers March 2023

Featured Products


C-more touch panels provide complete system visibility and utmost cost savings for your interface needs
Touchscreen models starting at $668 w/ FREE software

NITRA pneumatic air cylinders in disposable, stainless, metric, compact, guided, NFPA, and ISO 15552 styles
starting at $13.50

ProSense PMRU-2C phase monitor and VMR voltage monitor relays
protect 3-phase equipment from damage that can occur when there is a phase loss, phase reversal, phase unbalance, undervoltage, or overvoltage condition
starting at $65


SureGear precision inline strain wave gearboxes
provide high gear ratios and efficiency, low heat and noise generation, and zero backlash; available in ratios up to 200:1
starting at $1,051

ASO safety mats, edges, and bumpers
detect the presence of personnel on horizontal surfaces (mats), near possible crushing or shearing points (edges), or in applications involving moving equipment (bumpers)
starting at $26.50

LS Electric L7C AC servo systems
combine a high-performance servo motor with a servo amplifier (drive) to achieve accurate position, velocity, or torque control; available in sizes up to 1kW
Motors starting at $210


Winters pressure accessories 
protect pressure measurement equipment from pressure surges and superheated media, preventing wear and damage to delicate instruments
starting at $7.50

STRIDE Pocket Portal IIoT bridge
easily connects analog inputs, discrete I/O, and/or Modbus RTU-capable devices to the cloud for remote data monitoring and control
priced at $107

IDEM snap action micro limit switches
are high precision, 15A-rated micro switches available in plunger and lever actuator styles
starting at $9.2


Schmersal 30mm pushbuttons
provide simple operator controls and indication for industrial and commercial applications and are rugged, IP65-rated devices
starting at $19

Wenglor rectangular photoelectric sensors
are 50 x 50 x 20mm IO-Link compatible sensors ideal for drop-in replacement of other higher-cost rectangular photoelectric sensors
starting at $76

Integra polycarbonate enclosures 
are engineered for durability and impact resistance 
starting at $46


SureFrame T-slotted rails
are made from extruded aluminum and are available in the most popular profiles and dimensions; compatible with many other brands and cut to your specified lengths (in increments of 0.001 inches)
starting at $0.21/inch

Patlite pre-assembled stack light units
are available in 25mm, 30mm, 40mm, 70mm, and 100mm diameter sizes with audible options and high intensity LED illumination
starting at $73

PS-AMC motion controller
is a great choice for coordinated motion that’s easy to use and reliable; use with select Productivity CPUs for synchronized, closed-loop motion control on up to four axes
starting at $331


Hole cutting tools
include drill bits, hole saws, machine taps
starting at $4.25