Product Pointers

Product Pointers – May 2019


Featured Products

 


Productivity2000 series PLCs
are packed with features you’d pay thousands for elsewhere including built-in data logging and tag name programming
 

C-more touch panels
provide complete system visibility and utmost
cost savings for your interface needs
 

StrideLinx Cloud Notify license
keeps you informed through emails and push notifications of critical data from your remote machines/systems
 
 

NITRA special-purpose, push-to-connect, inline fittings
can be added to your pneumatic circuit, at any location, NO TOOLS REQUIRED
CPU priced at $258   starting at $472   priced at $210   starting at $8.50
 


ProSense XTP temperature transmitters
combine a precision RTD sensing element with transmitter electronics in a stainless steel probe
 
 

Graphical panel meters
accurately measure and display voltage, current or frequency with analog meter-style visual readings
 

Molded case circuit breakers
are UL 489 rated for feeder and branch circuit overcurrent protection
 

Fork sensors
feature a rugged, metal, one-piece housing that’s always in alignment
starting at $122   starting at $65   starting at $190   starting at $190
 


IDEM Viper series safety relays
are positively driven and assure a reliable opening and closing for safety applications
 
 

Contrast print mark sensors
provide detection of wavelength differences between reflected light from target mark and background
 

Eaton UL1077 supplementary protectors
for overcurrent protection, up to 63A
 

Pressure sensors
sense from vacuum to 7500 psi
starting at $126   starting at $69   starting at $9.75   starting at $70
 


Flexible, liquid-tight electrical conduit
protects wires from abrasion, UV light, acids, and more
 
 

Field wireable connectors
include M8 and M12 IDC connectors and T-couplers
 

Wera Zyklop metal ratchets
feature a fine 72-tooth ratchet mechanism with a 5 degree return angle for fast and precise work in small spaces
 

ZipLink wiring solutions
reduce PLC I/O wiring time and wiring errors
starting at $34.50 (25-ft. roll)   starting at $7.25   starting at $40   Modules starting at $20.50
 

Quick Links to Popular Topics