Product Pointers

Product Pointers – November 2019

Featured Products

BRX micro PLC units
offer outstanding features including built-in data logging, motion control and customizable communication

C-more micro touch panels  
give you lots of options for a little price, with free programming software

STRIDE Modbus gateways
provide a bidirectional bridge between Modbus RTU/ASCII (serial) products and Modbus TCP (Ethernet) products

DURApulse GS4 series AC drives
in sizes up to 300Hp with V/Hz or sensorless vector control, 100kA Short Circuit Current Rating (SCCR), and a built-in logic controller 

MPU starting at $197 starting at $101 starting at $196 starting at $446

Flow transmitters
provide accurate flow data with a 4-20 mA output in three flow ranges up to 27GPM 

AcuAMP solid core current transformers
are an easy-to-install, compact and cost-effective means of measuring AC current

Enclosure heaters
help control cabinet humidity and temperature for longer life

ProSense digital panel meters
display a wide variety of process inputs in 1/32 and 1/8 DIN sizes

starting at $148 starting at $16.50 starting at $10 starting at $70

Force-guided relays
use mechanically linked contacts to ensure that all contacts move simultaneously and cannot all be closed at the same time

Contrast print mark sensors
provide detection of wavelength differences between reflected light from target mark and background

Speed/Standstill safety relay modules
reliably detect overspeed, underspeed and/or standstill conditions for single- or three-phase motors

DYMO XTL series industrial label printers
simplify industrial labeling with a large, viewable screen, intuitive controls, and a wide range of functions

starting at $13 starting at $72 Speed monitoring relays starting at $295 starting at $209

HydroMode potable water regulators
are economical, compact, food-grade pressure regulators for drinkable water

Flexible, liquid-tight electrical conduit
protects wires from abrasion, UV light, acids, and more

Eaton UL1077 supplementary protectors
for overcurrent protection, up to 63A

Sapiselco cable ties
are self-extinguishing nylon cable ties available in various lengths, widths, and colors

starting at $26.50 starting at $36 (25-ft. roll) starting at $10 starting at $1 (100 pcs)

Quick Links to Popular Topics