Featured Products Productivity2000 series PLCs are packed with features you’d pay thousands for elsewhere including built-in data logging and tag name programming SureStep IP65 stepping motors are protected from total dust ingress and low pressure water jets, making them suitable for washdown environments NITRA rotary actuators and grippers accurately clamp and position parts for pick and place, material transfer, conveying, and many other applications UL 1008 manual transfer switches provide safe manually operated transfer and disconnection of power sources even with on-load or under-load conditions CPU priced at $264 starting at $129 Grippers starting at $73 starting at $289 Koyo rotary encoders in light, medium and heavy-duty versions with resolutions up to 5000 ppr Industrial monitors for PCs in harsh environments AC motor worm gearboxes with right-hand, left hand, dual-shaft, or hollow-shaft configurations Industrial timers Koyo and Fuji timer relays in standard and mini DIN sizes starting at $88 starting at $1,030 starting at $161 starting at $40 SOLO Basic temperature controllers provide economical single loop control for heating and cooling processes Industrial temperature switches offer simple temperature monitoring and control with easy setup via mechanical adjustment dials ProSense air differential pressure gauges are used to measure and display differences in air pressure between two reference points in inches of water WERMA visual/audible signal devices with light and sound variations, many mounting formats starting at $39 starting at $92 priced at $46 starting at $15.50 Proximity sensors in inductive, capacitive, magnetic and ultrasonic styles Wide area sensors use multi-beam arrays of photoeyes to detect object presence within wide areas Wenglor color sensors reliably detect colored objects in automated high-speed processes Self-adjusting crimping tools are lightweight, compact, self-adjusting tools for crimping ferrules and wire end sleeves starting at $14 sender/reciever pairs starting at $207 starting at $305 starting at $102 Quick Links to Popular Topics Sensors are the eyes and ears of automation and the focus of our latest informative eBook, download your copy today! See how lightweight devices can help you avoid control overload This How-to video will help you get up and running quickly with your C-more HMI